TLS850F2TA V50
Overview
The OPTIREG™ linear high performance voltage regulator TLS850F2TA V50 has a TO263 package which guarantees one of the best thermal performances.
In addition the complete feature set with Enable, Reset and Watchdog enable this LDO to become an all purpose voltage supply for rough automotive environments up to 500 mA.
Summary of Features
- Wide input voltage range from 3.0 V to 40 V
- Fixed output voltage 5 V
- Output voltage precision ≤ ±2 %
- Output current capability up to 500 mA
- Ultra low current consumption typ. 40 µA
- Very low dropout voltage typ. 70 mV@100 mA
- Stable with ceramic output capacitor of 1 µF
- Delayed reset at power-on: 16.5 ms
- Adjustable reset threshold down to 2.50 V
- Watchdog with fixed timing: 96 ms
- Enable, undervoltage reset, overtemperature shutdown
- Output current limitation
- Wide temperature range
- Green product (RoHS compliant)
Potential Applications
- Automotive general ECUs
- Dahsboard and cluster supplies
- Powertrain and EPS applications
- Microcontroller supply for safety applications
For an overview of other available options in this family please click here.
Training
Support